Generator set inventory

C3.3 / DE65E0

Product No: ph1zv1rz

Standby Power: 60.0 kW

Prime Power: 55.0 kW

Available from our authorised dealer
Monark Equipment Corporation - Main office

13 Economia St. Bagumbayan,, Quezon

Sign in to see price and reserve

This genset is configured as follows

STONE & RADIATOR TRANSITION FLANGE

Protective stone guard and flange once fitted to the radiator will duct away heated radiator air and prevent recirculation of hot air (possible overheating).

BATTERY CHARGER 5AMP SINGLE

This 5 Amp battery charger offers accurate, automatic charging of lead-acid and nickel cadmium batteries. The output voltage automatically adjusts to changing input, load, battery and ambient conditions. This prevents battery over-charging and consequent loss of battery electrolyte.

STANDARD BASEFRAME

Standard 8 Hr single wall fuel base tank.

INDUSTRIAL SILENCER

This Absorptive Silencer - Internal construction consists of fiberglass insulation. Exhaust noise is dampened as it flows through the insulation. This industrial silencer provides a 10dB(A) noise attenuation.

STANDARD RADIATOR

Standard radiator capable of working in temperatures up to 50C

SINGLE ELEMENT AIR CLEANER

Air cleaners reduce contaminants flowing into the air intake system, provide a high level of engine protection from harmful contaminants and increase engine performance and fuel efficiency. Cat® standard engine air cleaners are well-suited for normal duty applications, delivering increased engine protection and preventing equipment downtime.

NEUTRAL GROUND CONNECTION

Neutral grounding connection. Requirement dependent on site.

GENERATOR TEST REPORT

Provides a copy of generator test report

SPACE HEATER KIT

Space heaters protect generator windings from abnormally high humidity conditions when the generator is idle. The heater maintains the air around the windings at a suitable temperature to prevent winding corrosion due to condensation

3 POLE CIRCUIT BREAKER

A 3 Pole Breaker will break the 3 phases at the same time and the Neutral will remain connected to the system. This is known as a solid neutral.

SILENCER INDOOR INSTALL

This pipework kit supports the generator set installation effort into a building. The kit comes with various fittings supporting the user with routing pipework through walls to the and outside.

EMCP 4.2 CONTROL PANEL

The Cat EMCP 4.2 offers fully featured power metering, protective relaying and engine and generator control and monitoring. Engine and generator controls, diagnostics, and operating information are accessible via the control panel keypads

Product Details
C3.3 / DE65E0
Product No: ph1zv1rz

  • STONE & RADIATOR TRANSITION FLANGE
  • BATTERY CHARGER 5AMP SINGLE
  • STANDARD BASEFRAME
  • INDUSTRIAL SILENCER
  • STANDARD RADIATOR
  • SINGLE ELEMENT AIR CLEANER
  • NEUTRAL GROUND CONNECTION
  • GENERATOR TEST REPORT
  • SPACE HEATER KIT
  • 3 POLE CIRCUIT BREAKER
  • SILENCER INDOOR INSTALL
  • EMCP 4.2 CONTROL PANEL
*Total price subject to change as per dealer input. Requote available based on further information.

Dimensions and Weights

  • Length (L) 1925 mm
  • Width (W) 1120 mm
  • Height (H) 1361 mm
  • Dry weight (with lube oil) 946 kg
  • Wet weight (with lube oil and coolant) 959 kg

Generator Specification

  • Control panel EMCP 4.1
  • Alternator Model M1775L4
  • Engine Make & Model Cat C3.3
  • Circuit Breaker 3 POLE MCCB
  • Fuel Tank Capacity 219 l

Engine Technical Data

  • Bore 105 mm
  • Stroke 127 mm
  • Displacement 3.3 l
  • Compression Ratio 17.25:1
  • Governing Type Mechanical

Fuel Consumption (100% Load)

  • Prime 50Hz 13.7 l/h
  • Standby 50Hz 15 l/h
  • Prime 60Hz 16.3 l/h
  • Standby 60Hz 18 l/h

Emissions / Fuel Strategy

  • Emissions / Fuel Strategy Low BSFC

Please note: Specification data detailed above refers to the standard Cat® open generator set. Any product modifications conducted by your local dealer will not be reflected within this specification page.  If you have any concerns, please contact your local dealer to discuss your power needs.

Monark Equipment Corporation - Main office

Address

13 Economia St. Bagumbayan,
Quezon, National Capital Region
1110
Philippines

Directions Website Dealer's Term & Conditions

BESbswy