Generator set inventory

C7.1 / DE150 GC

Product No: ph1pzq74

Standby Power: 132.0 kW

Prime Power: 0.0 kW

Available from our authorised dealer
Monark Equipment Corporation - Main office

13 Economia St. Bagumbayan,, Quezon

Sign in to see price and reserve

This genset is configured as follows

CAT GC SOUND ATTENUATED ENCLOSURE

Robust and highly corrosion resistant enclosure with zinc plated or black coated stainless steel fasteners. Large cable entry area for easy installation and excellent access. Lockable access doors provide security and safety to control panel and breakers. The robust design features offer excellent protection against damage during handling and transportation and is suitable for a wide range of applications.

STANDARD BASEFRAME

Standard 8 Hr single wall fuel base tank.

STANDARD RADIATOR

Standard radiator capable of working in temperatures up to 50C

SPACE HEATER KIT

Space heaters protect generator windings from abnormally high humidity conditions when the generator is idle. The heater maintains the air around the windings at a suitable temperature to prevent winding corrosion due to condensation

BATTERY CHARGER BOOST

Designed to ensure that starter batteries maintain their charge even when the generator set has not started for long periods.

A-Frame Alternator

The A-Frame alternator houses a Rigid frame & rugged welded steel fabrication housing. Made in carbon steel and obtained by lamination, the single bearing A-frame alternator is H-class insulated. The transient voltage regulation factor is less than equal to 15% & recovery time is less than equal to 1%.

GCCP CONTROL PANEL

This control panel has a compact auto mains (Utility) failure control module, developed to provide an outstanding range of features within a compact enclosure. Monitoring engine speed, oil pressure, coolant temperature, frequency, voltage, current, power and fuel level. The modules will give comprehensive engine and alternator protection. This will be indicated on a large back-lit LCD icon display via an array of warning, electrical trip and shutdown alarms.

Product Details
C7.1 / DE150 GC
Product No: ph1pzq74

  • CAT GC SOUND ATTENUATED ENCLOSURE

  • STANDARD BASEFRAME
  • STANDARD RADIATOR
  • SPACE HEATER KIT
  • BATTERY CHARGER BOOST
  • A-Frame Alternator
  • GCCP CONTROL PANEL
*Total price subject to change as per dealer input. Requote available based on further information.

Dimensions and Weights

  • Length (L) 3325 mm
  • Width (W) 1134 mm
  • Height (H) 1666 mm
  • Dry weight (with lube oil) 1834 kg
  • Wet weight (with lube oil and coolant) 0 kg

Generator Specification

  • Engine Make & Model Cat® C7.1
  • Alternator Model A2625L4
  • Control panel GCCP 1.1
  • Circuit Breaker 3 POLE MCCB
  • Fuel Tank Capacity 325 l

Engine Technical Data

  • Bore 105 mm
  • Stroke 135 mm
  • Displacement 7 l
  • Compression Ratio 18.2:1
  • Governing Type Mechanical

Fuel Consumption (100% Load)

  • Prime 50Hz 0 l/h
  • Standby 50Hz 33.2 l/h
  • Prime 60Hz 0 l/h
  • Standby 60Hz 36.2 l/h

Emissions / Fuel Strategy

  • Emissions / Fuel Strategy LOW BSFC

Please note: Specification data detailed above refers to the standard Cat® open generator set. Any product modifications conducted by your local dealer will not be reflected within this specification page.  If you have any concerns, please contact your local dealer to discuss your power needs.

Monark Equipment Corporation - Main office

Address

13 Economia St. Bagumbayan,
Quezon, National Capital Region
1110
Philippines

Directions Website Dealer's Term & Conditions

BESbswy