Generator set inventory

C1.5 / DE16E0

Product No: nz15gnpm

Standby Power: 16.0 kVA

Prime Power: 14.5 kVA

Available from our authorised dealer
Terra Cat Auckland

157 Kerrs Road, Wiri, Auckland

Price available on application

This genset is configured as follows

Sound Attenuated Enclosure - Level 1

Entry Level sound attenuated enclosure offering great noise performance which is complaint to EU noise directive. Manufactured from galvanised steel the enclosure provides superior protection against the elements. The robust design features offer excellent protection against damage during handling and transportation and is suitable for a wide range of applications. Lift off doors, provide ample access to all necessary components during installation and servicing

BATTERY CHARGER BOOST

Designed to ensure that starter batteries maintain their charge even when the generator set has not started for long periods.

Low Fuel Level Alarm

This option provides an alarm on low fuel level. This warning is reported by a flashing warning LED on the control panel and will be registered in the event log.

PAC1 COMMON ALARM

Volt free contacts for Common Alarm

3 POLE CIRCUIT BREAKER

A 3 Pole Breaker will break the 3 phases at the same time and the Neutral will remain connected to the system. This is known as a solid neutral.

SINGLE POINT LIFTING FRAME

Lifting frame offering a single point lift for the generator set, supporting on site installation by crane.

CERTIFICATE OF CONFORMANCE

Provides Declaration of Conformity document per 2006/42/EC (Machinery Safety Directive), and 2006/95/EC (Low Voltage Safety Directive). The Declaration of Conformity allows free movement of goods in the EU per the Machinery Safety Directive, 2006/42/EC, and references demonstrated compliance to other applicable directives. Includes CE mark and installed guards.

INTEGRAL DUAL WALL TANK

The DEFRA Bunded Dual Wall integral fuel tank is designed to DEFRA standards, (Department of the Environment, Food and Rural Affairs body in the UK).The FB4 Bunded Fuel tanks feature a polyster coated paint for maximum scuff resistance. Top of tank acts as a catchment area for all potential liquid spills and the secondary containment with capacity for 110% of liquids.

LC1114M SE CIP ALT 4U

Self Excited, LC Generator frame with Coastal Ingress Protection (CIP):These compact & rigid alternators provide superior thermal life with H class insulation, high efficiency and improved motor starting capacity. Temp rise of 150 Deg C (302F)

GCCP 1.3 - Control Panel

GCCP 1.3 Control Module is suitable for a wide variety of generator set applications. It controls operation of the generator, monitors an extensive number of engine parameters, and displays warnings, shutdown, and engine status information on the back-lit LCD screen, illuminated LEDs and remote PC, if desired

Product Details
C1.5 / DE16E0
Product No: nz15gnpm
  • Price on enquiry

  • Sound Attenuated Enclosure - Level 1

  • BATTERY CHARGER BOOST
  • Low Fuel Level Alarm
  • PAC1 COMMON ALARM
  • 3 POLE CIRCUIT BREAKER
  • SINGLE POINT LIFTING FRAME
  • CERTIFICATE OF CONFORMANCE
  • INTEGRAL DUAL WALL TANK
  • LC1114M SE CIP ALT 4U
  • GCCP 1.3 - Control Panel

  • Total cost to be determined by the dealer
*Total price subject to change as per dealer input. Requote available based on further information.

Dimensions and Weights

  • Length (L) 1500 mm
  • Width (W) 860 mm
  • Height (H) 895 mm
  • Dry weight (with lube oil) 333 kg
  • Wet weight (with lube oil and coolant) 0 kg

Generator Specification

  • Engine Make & Model Cat C1.5
  • Alternator Model M1434L4
  • Control panel EMCP 4.1
  • Circuit Breaker 3 pole MCB
  • Fuel Tank Capacity 62 l

Engine Technical Data

  • Bore 84 mm
  • Stroke 90 mm
  • Displacement 1.5 l
  • Compression Ratio 22.5:1
  • Governing Type Mechanical

Fuel Consumption (100% Load)

  • Prime 50Hz 4.1 l/h
  • Standby 50Hz 4.7 l/h
  • Prime 60Hz 0 l/h
  • Standby 60Hz 0 l/h

Emissions / Fuel Strategy

  • Emissions / Fuel Strategy Low BSFC

Please note: Specification data detailed above refers to the standard Cat® open generator set. Any product modifications conducted by your local dealer will not be reflected within this specification page.  If you have any concerns, please contact your local dealer to discuss your power needs.

Terra Cat Auckland

Address

157 Kerrs Road, Wiri
Auckland, Auckland
98-975
New Zealand

Directions Website Dealer's Term & Conditions

BESbswy